您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/06/03/08/8909650025.prj},{NB=8909650025},{MANUID=8909650025},{BAI969=2.500},{AAF040=0.085},{AAD931=85444210},{AAO676=8909650025},{AAO663=4050118473551},{PREVIEW=../../../../_pool_/c1/97/89096500259999.png},{MANUTYPEDESC=IE-C6ES8UG0025A40A40-E},{DESCSHORT=Ethernet Patchcable, RJ45 IP 20, RJ45 IP 20, Number of poles: 8},{DESCLONG=Ready-for-connection Ethernet data lines with copper wires.},{GTIN=4050118473551},{MANUNAME=Weidmueller Group},{AAG324=Yes},{AAK270=black},{AAK321=4x2},{AAK322=S/FTP},{AAK335=moulded-on},{AAK422=RJ45 8(4)},{AAK423=RJ45 8(4)},{AAL680=Yes},{AAM031=Yes},{AAM076=No},{BAB378=green},{BAD656=Yes},{BAD994=Yes},{BAD999=Yes},{BAE033=According to IEC 60332-3-24},{BAG975=IP20},{URL=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8909650025
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8909650025
MANUTYPEDESC
Manufacturer Type Description
IE-C6ES8UG0025A40A40-E
DESCSHORT
Description short
以太网跳线, RJ45 IP 20, RJ45 IP 20, 回路数: 8
DESCLONG
Description long
即用型以太网数据联接线,铜导线。
GTIN
GTIN-Code
4050118473551
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
moulded-on
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP20
BAI969
Length
2.500
m
AAF040
Mass
0.085
kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation
CAD
PDF