您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/06/03/08/2813820025.prj},{NB=2813820025},{MANUID=2813820025},{BAI969=2.500},{AAF040=0.102},{AAD931=85444210},{AAO676=2813820025},{AAO663=4064675298359},{PREVIEW=../../../../_pool_/57/25/28138200259999.png},{MANUTYPEDESC=IE-C5ES8VB0025N40N40-B-K6KV},{DESCSHORT=Patchcable Smart Metering, RJ45 IP30 (plugged) RJ45 IP30 (plugged) Number of poles: 8},{DESCLONG=Ready-for-connection Smart Metering Ethernet data lines with copper wires.},{GTIN=4064675298359},{MANUNAME=Weidmueller Group},{AAD244=5},{AAG324=Yes},{AAK270=blue},{AAK321=4x2},{AAK322=SF/UTP},{AAK422=RJ45 8(4)},{AAK423=RJ45 8(4)},{BAB378=blue},{BAD993=Yes},{BAE033=According to IEC 60332-3-24},{URL=URL},{KEYWORD=Smart Metering data line},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2813820025
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2813820025
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8VB0025N40N40-B-K6KV
DESCSHORT
Description short
跳线智能计量, RJ45 IP30(插头式), RJ45 IP30(插头式), 回路数: 8
DESCLONG
Description long
即用型智能测量以太网数据联接线,铜导线。
GTIN
GTIN-Code
4064675298359
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
blue
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
blue
BAD993
shielded
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
2.500
m
AAF040
Mass
0.102
kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation
CAD
PDF