{weidmueller_qs/19/17/04/02/2705000000.prj},{NB=2705000000},{MANUID=2705000000},{AAF040=0.520},{AAD931=85176200},{AAO676=2705000000},{AAO663=4050118740936},{PREVIEW=../../../../_pool_/44/e5/27050000009999.png},{MANUTYPEDESC=IE-SW-EL08-8GT-MINI},{DESCSHORT=Network switch (unmanaged) unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, -40 °C...75 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118740936},{MANUNAME=Weidmueller Group},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-EL08-8GT-MINI},{AAW338=Network switch (unmanaged)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2705000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2705000000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-EL08-8GT-MINI
DESCSHORT
Description short
网络交换机(非管理型), unmanaged, Gigabit Ethernet, 端口类型和数量: 8x RJ45, -40 °C...75 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各方的通信。
GTIN
GTIN-Code
4050118740936
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.520
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF