{weidmueller_qs/19/17/04/01/2778970000.prj},{NB=2778970000},{MANUID=2778970000},{AAF040=2},{AAD931=85176200},{AAO676=2778970000},{AAO663=4064675048237},{PREVIEW=../../../../_pool_/41/87/27789700009999.png},{MANUTYPEDESC=IE-SW-SL20M-8GT-12GESFP-HV},{DESCSHORT=Network switch (managed) managed, Gigabit Ethernet, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, -40 °C...85 °C, IP30},{DESCLONG=Network switch for communication between stations in Ethernet networks.},{GTIN=4064675048237},{MANUNAME=Weidmueller Group},{AAW608=No},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-SL20M-8GT-12GESFP-HV}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2778970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2778970000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-SL20M-8GT-12GESFP-HV
DESCSHORT
Description short
网络交换机(管理型), managed, Gigabit Ethernet, 端口类型和数量: 8x RJ45, 12x 100/1000BaseSFP Slot, -40 °C...85 °C, IP30
DESCLONG
Description long
网络开关用于以太网中各站的通信。
GTIN
GTIN-Code
4064675048237
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
2
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF