??
CAD model selection
Weidmueller 1506850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1506850000
MANUTYPEDESC
Manufacturer Type Description
HDC HP550 KIT 3M185
DESCSHORT
Short Description
High performance connector for industrial connectors, Series: HighPower, IP68 when locked, 550 A, Number of poles: 3
DESCLONG
Long Description
High-performance connector for transmitting high electrical outputs
GTIN
4050118315370
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAC207
Material of the contact
Other copper alloys
AAT080
Pole number
3
BAB392
certificate/approval
EAC
BAC140
Combustibility class
V0
BAH005
rated voltage
1500 V
AAF040
Mass
2.408 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation