??
CAD model selection
WEIDMÜLLER 9529100000
HELP_VARIABLE
MANUID
Product number of the Manufacturer
9529100000
PREVIEW
Preview
DESCSHORT
Short Description
Metal housing, Klippon K (aluminium empty enclosure) Aluminium enclosure, 58 x 64 x 34 mm
DESCLONG
Long Description
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
MANUNAME
Manufacturer Name
Weidmueller Group
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K01 RAL7001
AAB451
type of mounting
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM117
glazed door present
AAM272
wall build in possible
No
AAM354
tackable possible
AAP429
Number of doors front
0
AAZ486
Degree of protection (NEMA)
NEMA 4
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
6 W
AAT099
Color number according to RAL
7001
BAA351
color
silver gray
BAD290
Assembly on floor is possible
No
BAB664
material
aluminum
BAD308
Wall assembly possible
Yes
BAF728
Mounting plate present
No
BAF634
Material
Material combinations
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
0.14930 kg
BAB577
depth
34.000 mm
BAA020
height
64.000 mm
BAF016
width
58.000 mm
AAO663
GTIN
4008190918019
AAO742
Brand
Klippon K <sup>&reg;</sup>
AAO057
Product type
KLIPPON K01 RAL7001
AAW338
Manufacturer product designation
Metal housing
AAU734
Manufacturer product description
Metal housing, Klippon K (aluminium empty enclosure) Aluminium enclosure, 58 x 64 x 34 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.