??
CAD model selection
Weidmueller 9510900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9510900000
MANUTYPEDESC
Manufacturer Type Description
MF POK SMALL
DESCSHORT
Short Description
Mounting foot (Housing) Klippon POK (polyester empty enclosure) Fixing lugs, 38.5 x 10 x 5 mm, Stainless steel 1.4301, Miscellaneous
DESCLONG
Long Description
Mounting foot for fastening the enclosure to a wall. The feet are first screwed onto the enclosure, then the housing is fixed to the wall.
GTIN
4032248009749
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4301
AAF040
Mass
0.029 kg
BAB577
depth
5 mm
BAA020
height
10 mm
BAF016
width
38.5 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation