??
Výběr CAD modelu
Weidmueller 9457980280
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9457980280
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12GM8W-3-2.8U
DESCSHORT
Description short
Kabel snímač–akční člen (sestavený) Přípojka, M12 / M8, Počet pólů: 3, Délka kabelu: 2.8 m, pin, rovný – patice 90°
DESCLONG
Description long
Sestavený kabel se snímačem-akčním členem pro připojení snímačů nebo akčních členů a pro přenos dat. Zásuvné konektory jsou nalisované a přezkoušené.
GTIN
GTIN-Code
4050118627411
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB418
Design of the electrical connection (head 1)
M12
AAB419
Design of the electrical connection (head 2)
M12
AAB734
Cable length can be configured
No
AAB762
Length of the preassembled line
2.800 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC108
Degree of protection (IP), mounted
IP69
AAC133
Radial networked
No
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAS489
Knurl material
Not relevant
AAT080
Pole number
3
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
360
BAB378
Color of coat
black
BAB392
certificate/approval
CE
BAD656
Without halogens
Yes
BAD993
shielded
No
BAG101
Status display present
No
BAG975
degree of protection
IP69
BAH005
rated voltage
60 V
AAF040
Mass
0.150 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation