??
CAD model selection
Weidmueller 9457930750
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9457930750
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSB-7.5U
DESCSHORT
Short Description
Sensor-actuator Cable (assembled) Number of poles: 3, Cable length: 7.5 m
DESCLONG
Long Description
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
GTIN
4032248877683
MANUNAME
Manufacturer Name
Weidmueller Group
AAB762
Length of the preassembled line
7.500 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC108
Degree of protection (IP), mounted
IP67
AAC133
Radial networked
No
AAC202
Material of the contact coat
Tin
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAT080
Pole number
3
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
0
BAB378
Color of coat
black
BAB392
certificate/approval
CE
BAD656
Without halogens
Yes
BAD993
shielded
No
BAG101
Status display present
Yes
BAG975
degree of protection
IP67
BAH005
rated voltage
24 V
AAF040
Mass
0.430 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation