??
CAD模型選擇
Weidmueller 9019200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9019200000
MANUTYPEDESC
Manufacturer Type Description
H4,0/20D GR
DESCSHORT
Description short
管状端头, 标准, 4 mm², 剥线长度: 14 mm, 灰色
DESCLONG
Description long
电镀锌的铜套管,用于保护已剥线的软导线。压接管状端头保护导线,并确保持久稳定的电气连接。
GTIN
GTIN-Code
4008190126575
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
4 mm²
BAA351
color
gray
BAB664
material
Copper
BAC477
Shell length
12 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation