??
CAD模型選擇
Weidmueller 9018880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9018880000
MANUTYPEDESC
Manufacturer Type Description
H10,0/24DS ZH R
DESCSHORT
Description short
管状端头, 双线管状端头, 10 mm², 剥线长度: 17 mm, 红色
DESCLONG
Description long
电镀锌的铜套管,用于保护已剥线的软导线。压接管状端头保护导线,并确保持久稳定的电气连接。
GTIN
GTIN-Code
4032248105830
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
10 mm²
BAA351
color
red
BAB664
material
Copper
BAC477
Shell length
12 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
BAG978
design
twin cable end sleeve
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation