您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/37/16/01/8920940000.prj},{NB=8920940000},{MANUID=8920940000},{AAB960=22.800},{AAP365=0},{AAP377=2},{AAP546=0},{AAS575=7.940},{BAA303=15.100},{AAF040=0.089},{BAB577=78.3},{BAA020=77},{BAF016=27.2},{AAD931=85364190},{AAO676=8920940000},{AAO663=4032248692194},{PREVIEW=../../../../_pool_/38/05/89210300009999.png},{MANUTYPEDESC=RCMKIT-I 24VDC 2CO LD},{DESCSHORT=Relay module, 24 V DC, Green LED, Free-wheeling diode, 2 CO contact (AgNi) , 240 V AC, 12 A, Screw connection, Test button available: Yes},{DESCLONG=Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.},{GTIN=4032248692194},{MANUNAME=Weidmueller Group},{AAB377=Simple contact},{AAP798=CE; DETNORVER; EAC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8920940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8920940000
MANUTYPEDESC
Manufacturer Type Description
RCMKIT-I 24VDC 2CO LD
DESCSHORT
Description short
继电器模块, 24 V DC, 绿色 LED, 飞轮二极管, 2 转换触点 (AgNi) , 240 V AC, 12 A, 螺钉联接, 测试按钮可用: 可配置
DESCLONG
Description long
插拔式继电器和插座的组合件。控制回路和负载回路采取电气绝缘。
GTIN
GTIN-Code
4032248692194
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
22.800
V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CE; DETNORVER; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
7.940
W
BAA303
Power loss, static, current-independent [Pls]
15.100
W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.089
kg
BAB577
depth
78.3
mm
BAA020
height
77
mm
BAF016
width
27.2
mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation
CAD
PDF