??
Wybór modelu CAD
Weidmueller 8155570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8155570000
MANUTYPEDESC
Manufacturer Type Description
RS F50 LPK 2H/52
DESCSHORT
Description short
Moduł interfejsu z terminalem, złączem, Złącze wtykowe zgodne z IEC60603-13 / DIN41651, 50 biegunów, LPK 2H 5.08mm, złącze śrubowe
DESCLONG
Description long
Moduł transferu jako interfejs ze stykami i złączami.
GTIN
GTIN-Code
4008190078188
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
50
BAA020
height
45 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
66 mm
BAF016
width
151 mm
AAF040
Mass
0.245 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation