??
CAD模型選擇
Weidmueller 8000073220
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8000073220
MANUTYPEDESC
Manufacturer Type Description
TS35X15 ST STB 4 STB 6
DESCSHORT
Description short
端子导轨, 带长孔, 安装导轨, 35 x 15 x 200 mm, 钢, 电镀锌和钝化
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4064675356783
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
200 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.140 kg
BAA020
height
35 mm
BAF016
width
200 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation