??
CAD model selection
Weidmueller 8000071017
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000071017
MANUTYPEDESC
Manufacturer Type Description
KEBXHS202015S4B1 AK
DESCSHORT
Short Description
Ex metal housing, 200 x 200 x 150 mm, Brushed, Flange plate: Yes, Bottom, M6 hex-head slotted screws SW10 + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675304777
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
3.330 kg
BAB577
depth
157.100 mm
BAA020
height
209.750 mm
BAF016
width
201.500 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation