??
CAD model selection
Weidmueller 2863880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2863880000
MANUTYPEDESC
Manufacturer Type Description
WTL 6 STB
DESCSHORT
Short Description
Measuring transformer disconnect terminal, Screw connection, 41, 2
DESCLONG
Long Description
Terminal block without disconnecting plugs, which are integrated to receive a plug element in which the different electrical components are connected.
GTIN
4064675598732
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAF040
Mass
0.023 kg
BAB577
depth
46.53 mm
BAA020
height
69 mm
BAF016
width
7.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation