??
CAD model selection
Weidmueller 2827040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2827040000
MANUTYPEDESC
Manufacturer Type Description
FC20 TN/20A S1 B BX
DESCSHORT
Short Description
Copper data cable (Assembled) Number of poles: 20, Cable length: 200 mm
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4064675363644
MANUNAME
Manufacturer Name
Weidmueller Group
AAK270
color anti-kink sleeve
gray
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
gray
BAD993
shielded
No
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP20
BAI969
Length
200 m
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation