??
CAD model selection
Weidmueller 2782600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2782600000
MANUTYPEDESC
Manufacturer Type Description
AITB 2.5 BB N-L-PE DL
DESCSHORT
Short Description
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4064675058731
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
24 A
AAP638
Number of potentials
3
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD563
N function possible
No
BAD569
PE function possible
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.019 kg
BAB577
depth
50.46 mm
BAA020
height
104.826 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation