??
CAD model selection
Weidmueller 2722020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2722020000
MANUTYPEDESC
Manufacturer Type Description
VG M32 EXE 19-25 CR7J G4
DESCSHORT
Short Description
Ex cable gland (plastic) VG Exe 7J (Ex plastic cable gland 7J Exe) straight, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.
GTIN
4050118821253
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
42 mm
AAG624
wrench width 2
42 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
25 mm
AAH509
min. sealing range
19 mm
AAK241
fire resistance (according to UL94)
HB
AAQ325
type of protection
Ex tb
AAS481
type of connection thread
metric
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
70 °C
ABC354
thread length connection thread
15 mm
ABC356
material of the sealing insert
Chloroprene
ABC357
impact category
7 Joule
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB707
overall height
46.700 mm
BAC255
Color
black
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation