??
CAD model selection
Weidmueller 2712130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2712130000
MANUTYPEDESC
Manufacturer Type Description
WS 10/5 MM WS
DESCSHORT
Short Description
Terminal marking, white, Printed characters: neutral, Width: 5 mm, Height: 10 mm
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118749809
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.862 mm
BAA020
height
9.8 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation