??
CAD model selection
Weidmueller 2664810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2664810000
MANUTYPEDESC
Manufacturer Type Description
SAISC-D-18/28-4/9CG
DESCSHORT
Short Description
Round plug (field customisable) M12, D-coded, pin, straight, Crimp connection, Number of poles: 4, IP67, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118699845
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS458
Conductor connection method
crimp connection
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
9 mm
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
BAD993
shielded
Yes
BAH005
rated voltage
50 V
AAF040
Mass
0.019 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation