??
CAD model selection
Weidmueller 2633750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2633750000
MANUTYPEDESC
Manufacturer Type Description
FP ENC DR07 110 3C A
DESCSHORT
Short Description
Terminal rail, FieldPower®, Steel, galvanized, galvanic zinc plated and passivated, galvanized, Width: 110 mm, Height: 35 mm, Depth: 7.5 mm
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118664362
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
100 mm
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
110 mm
BAB664
material
Steel, galvanized
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.036 kg
BAA020
height
35 mm
BAF016
width
110 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation