??
CAD model selection
Weidmueller 2626710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2626710000
MANUTYPEDESC
Manufacturer Type Description
D-SUB F6.3 T09HB 3.2B2 TY BK
DESCSHORT
Short Description
PCB connector (data) female header, THT solder connection, Au (Gold) Tray (manual assembly)
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118671353
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Socket
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
12.550 mm
AAP798
Application standards
UR
AAT080
Pole number
9
AAZ315
Rated voltage (II/2)
250 V
AAZ316
Rated voltage (III/2)
250 V
AAZ317
Rated voltage (III/3)
250 V
AAZ332
Pin length
3.200 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ353
Recommended drill hole diameter
1 mm
AAZ354
Recommended drill hole diameter pin
1 mm
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
≥ 50 µ" Ni / ≥ 1 µ" Au
AAZ364
Coating PCB contact area
≥ 50 µ" Ni / ≥ 1 µ" Au
BAA020
height
12.550 mm
BAA097
color of housing
black
BAB577
depth
20.600 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
30.810 mm
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation