??
CAD模型選擇
Weidmueller 2615040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2615040000
MANUTYPEDESC
Manufacturer Type Description
SQV 3/3
DESCSHORT
Description short
横联件(端子), 螺钉固定的, 回路数: 3, 间距 (mm): 9.00, 绝缘: 无, 41 A, 黑色, 灰色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4050118653939
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
9 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
3
BAA351
color
black
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation