??
CAD model selection
Weidmueller 2580410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2580410000
MANUTYPEDESC
Manufacturer Type Description
SU 10.16HP/04/90MF2 3.5AG BK BX
DESCSHORT
Short Description
PCB connector (board connection) 1000 V, 78.3 A, Pitch in mm: 10.16, Number of poles: 4, THT solder connection, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118589368
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
70.600 A
AAT080
Pole number
4
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
8 V
AAZ317
Rated voltage (III/3)
690 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
10.160 mm
AAZ328
Grid dimensions 2
10.160 mm
AAZ332
Pin length
3.500 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
none
AAZ336
Index of protection class
IP20 achievable - In mated condition
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
3
AAZ353
Recommended drill hole diameter
1.600 mm
AAZ354
Recommended drill hole diameter pin
1.600 mm
AAZ356
Pin dimensions (mm)
1,2 x 1
AAZ358
Plug-in direction
0 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
120 °C
AAZ363
Coating plug contact area
≥ 3 µm Ag
AAZ364
Coating PCB contact area
≥ 3 µm Ag
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation