??
CAD모델 선택
Weidmueller 2562660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2562660000
MANUTYPEDESC
Manufacturer Type Description
ZQV 35N-16
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 17.80, Insulated: Yes, 76 A, orange
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118571264
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
17.800 mm
AAF726
rated current
76 A
AAP367
Number of bridged terminals
2
BAA351
color
orange
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성