??
CAD model selection
Weidmueller 2558160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558160000
MANUTYPEDESC
Manufacturer Type Description
FH-TH 1200W 230V BK
DESCSHORT
Short Description
Heater (cabinet) Continuous heat output at 10°C: 1200 W, Type of connection: Spring contact
DESCLONG
Long Description
Heater for installation in the panel.
GTIN
4050118568813
MANUNAME
Manufacturer Name
Weidmueller Group
BAD172
Room thermostat present
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.790 kg
BAB577
depth
147.1 mm
BAA020
height
142.1 mm
BAF016
width
88 mm
AAD931
customs tariff number (TARIC)
85168080
URL
URL
Preview - Generation