您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/37/16/92/2556360000.prj},{NB=2556360000},{MANUID=2556360000},{AAF040=0.002},{AAD931=85366990},{AAO676=2556360000},{AAO663=4050118566673},{PREVIEW=../../../../_pool_/f6/d6/25563600009999.png},{MANUTYPEDESC=TCC 6.4/10 OR},{DESCSHORT=Cross-connector (relay) can be cut to length, Number of poles: 10, 17.5 A, Pitch in mm: 6.40, orange},{DESCLONG=A cross-connector is used to bridge connections. This reduces wiring times by up to 60%.},{GTIN=4050118566673},{MANUNAME=Weidmueller Group},{URL=URL},{KEYWORD=Bridge},{AAO677=Weidmueller Group},{AAO057=TCC 6.4/10 OR},{AAW338=Cross-connector (relay)},{AAU734=Cross-connector (relay) can be cut to length, Number of poles: 10, 17.5 A, Pitch in mm: 6.40, orange}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2556360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2556360000
MANUTYPEDESC
Manufacturer Type Description
TCC 6.4/10 OR
DESCSHORT
Description short
横向联接器(继电器), 可以按长度修剪, 回路数: 10, 17.5 A, 间距 (mm): 6.40, 橙色
DESCLONG
Description long
横向联接器用于桥接联接。可节省布线时间高达 60%。
GTIN
GTIN-Code
4050118566673
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF040
Mass
0.002
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF