??
CAD model selection
Weidmueller 2529710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2529710000
MANUTYPEDESC
Manufacturer Type Description
SV-SMT 7.62HP/05/270MSF4 SC/8 2.6SN BX
DESCSHORT
Short Description
Hybrid connector (board connection) 7.62 mm, Number of poles: 5, Outgoing elbow: 270°
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118539981
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAH185
assembly height
11.400 mm
AAT080
Pole number
5
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
630 V
AAZ317
Rated voltage (III/3)
630 V
AAZ318
Rated voltage signal (II/2)
320 V V
AAZ319
Rated voltage signal (III/2)
160 V V
AAZ320
Rated voltage signal (III/3)
160 V V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
6 kV
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ324
Rated surge voltage signal (II/2)
2.5 kV kV
AAZ325
Rated surge voltage signal (III/2)
2.5 kV kV
AAZ326
Rated surge voltage signal (III/3)
2.5 kV kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ328
Grid dimensions 2
7.620 mm
AAZ329
Grid dimensions signal
3.81 mm mm
AAZ330
Pole number signal
8
AAZ331
Number of rows signal
2
AAZ332
Pin length
2.600 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Self-locking flange
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ338
Number of signal conductor connections per pole
1
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.400 mm
AAZ354
Recommended drill hole diameter pin
1.400 mm
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ357
Pin dimensions signal
0,8 x 0,8 mm
AAZ358
Plug-in direction
0 °
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
130 °C
AAZ363
Coating plug contact area
1...3 µm Ni / 4...6 µm Sn matt
AAZ364
Coating PCB contact area
1...3 µm Ni / 4...6 µm Sn matt
BAA020
height
14 mm
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
28.300 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAF016
width
61.930 mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation