??
CAD model selection
Weidmueller 2502830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2502830000
MANUTYPEDESC
Manufacturer Type Description
WPD 232 2X185/2X185 BN
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, brown, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118516654
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
353 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA303
Power loss, static, current-independent [Pls]
11.300 W
BAA351
color
brown
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.404 kg
BAB577
depth
74.011 mm
BAA020
height
104.967 mm
BAF016
width
67.601 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation