??
Výběr CAD modelu
Weidmueller 2502800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502800000
MANUTYPEDESC
Manufacturer Type Description
WPD 232 2X185/2X185 GY
DESCSHORT
Description short
Svorka k rozvádění napájení, 185, 1000 V, 353 A, Počet pólů: 1, Světle šedá
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
GTIN-Code
4050118516623
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
353 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA303
Power loss, static, current-independent [Pls]
11.300 W
BAA351
color
gray
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.397 kg
BAB577
depth
74.011 mm
BAA020
height
104.967 mm
BAF016
width
67.601 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation