??
Výběr CAD modelu
Weidmueller 2502720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502720000
MANUTYPEDESC
Manufacturer Type Description
WPD 231 2X95/2X95 GN
DESCSHORT
Description short
Svorka k rozvádění napájení, 95, 1000 V, 232 A, Počet pólů: 1, Zelená
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
GTIN-Code
4050118516548
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
232 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA303
Power loss, static, current-independent [Pls]
7.420 W
BAA351
color
green
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.178 kg
BAB577
depth
57 mm
BAA020
height
92.957 mm
BAF016
width
46.997 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation