??
CAD model selection
Weidmueller 2500490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2500490000
MANUTYPEDESC
Manufacturer Type Description
LUFS 10.00/06/90V 5.0SN BK BX
DESCSHORT
Short Description
PCB terminal, 1000 V, 101 A, Pitch in mm: 10.00, 16 mm², Number of poles: 6, PUSH IN without actuator, THT solder connection, 90°, Box
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4050118594584
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Plug terminal connection
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
6 mm²
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
90.2 77.8 A
AAG644
down force size
0.8x4
AAH185
assembly height
30 mm
AAP798
Application standards
CURUS
AAT080
Pole number
6
AAT149
Colour actuating element
orange
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
1000 V
AAZ321
Rated surge voltage (II/2)
8 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
10 mm
AAZ328
Grid dimensions 2
10 mm
AAZ332
Pin length
5 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ341
Actuation direction
0 °
AAZ342
Conductor connection direction
0 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
16 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.500 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
16 mm²
AAZ351
Layout of solder pins
Zig-zag (W)
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.600 mm
AAZ354
Recommended drill hole diameter pin
1.600 mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ356
Pin dimensions (mm)
Ø 1,2
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
120 °C
AAZ541
min. connectable conductor size (AWG/KCMIL)
18
AAZ542
max. connectable conductor size (AWG/KCMIL)
4
BAA020
height
35 mm
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
28.550 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
25 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC818
Assembly
soldering
BAF016
width
61.800 mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.058 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation