??
CAD model selection
Weidmueller 2476680000
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2476680000
MANUTYPEDESC
Manufacturer Type Description
DRIKIT 24VDC 1CO LD
DESCSHORT
Short Description
Relay module, 24 V DC, Green LED, Free-wheeling diode, 1 CO contact (AgSnO) , 250 V AC, 10 A, Screw connection, Test button available: No
DESCLONG
Long Description
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
GTIN
4050118496796
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
21.600 V
AAC824
Nominal current
10 A
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; UKCA
AAS575
Power loss per pole, current-dependent [PlIp]
5.530 W
BAA303
Power loss, static, current-independent [Pls]
1.530 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.058 kg
BAB577
depth
67.65 mm
BAA020
height
80.15 mm
BAF016
width
15.8 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation