??
CAD model selection
Weidmueller 2440720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2440720000
MANUTYPEDESC
Manufacturer Type Description
WGKV 16/Z GN/YE BX
DESCSHORT
Short Description
Feed-through terminal, 500 V, 76 A, Width: 15.7 mm, 25 mm², Screw connection, Box
GTIN
4050118468311
MANUNAME
Manufacturer Name
Weidmueller Group
AAT080
Pole number
1
BAA351
color
green-yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAF016
width
15.700 mm
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation