??
CAD model selection
Weidmueller 2123050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2123050000
MANUTYPEDESC
Manufacturer Type Description
AMG DIS
DESCSHORT
Short Description
Test-disconnect terminal, PUSH IN, Pivoting, TS 35, black
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118425413
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
black
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Plug-in connection
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.042 kg
BAB577
depth
96.85 mm
BAA020
height
125.086 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation