??
CAD模型选择
Weidmueller 1991920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1991920000
MANUTYPEDESC
Manufacturer Type Description
AEB 35 SC/1
DESCSHORT
Short Description
End bracket, WEMID GF 30, dark beige, Rail: TS 35, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118376722
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V0
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.013 kg
BAB577
depth
36.4 mm
BAA020
height
58 mm
BAF016
width
8 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation