??
CAD Model seçimi
Weidmueller 1909130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1909130000
MANUTYPEDESC
Manufacturer Type Description
ZQV 2.5N/20 SW
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 20, Pitch in mm: 6.10, Insulated: Yes, 24 A, black
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248535910
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
20
BAA351
color
black
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation