??
CAD model selection
Weidmueller 1881470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1881470000
MANUTYPEDESC
Manufacturer Type Description
SLDV-THR 5.00/36/180F 3.2SN BK BX
DESCSHORT
Short Description
PCB connector (board connection) 320 V, 15 A, Pitch in mm: 5.00, Number of poles: 36, THT/THR solder connection, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248482764
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Pin
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
13 A
AAH185
assembly height
26.160 mm
AAP798
Application standards
CSA; CURUS; UR
AAT080
Pole number
36
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
4 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5 mm
AAZ328
Grid dimensions 2
5 mm
AAZ332
Pin length
3.200 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.500 mm
AAZ354
Recommended drill hole diameter pin
1.500 mm
AAZ356
Pin dimensions (mm)
Ø 1,2
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
1...3 µm Ni / 2...4 µm Sn matt
AAZ364
Coating PCB contact area
1...3 µm Ni / 2...4 µm Sn matt
BAA020
height
29.360 mm
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
23.430 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
100 mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation