??
CAD模型選擇
Weidmueller 1859580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1859580000
MANUTYPEDESC
Manufacturer Type Description
WZAD 95N/120N
DESCSHORT
Description short
辅助连接(端子), 6 mm², 联接点数量: 1
DESCLONG
Description long
辅助联接装置扩展现有的端子联接。
GTIN
GTIN-Code
4032248718429
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB382
Type of accessory
Connecting technology
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation