??
CAD model selection
WEIDMÜLLER 1826800000
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1826800000
PREVIEW
Preview
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
MANUNAME
Manufacturer Name
Weidmueller Group
MANUTYPEDESC
Manufacturer Type Description
HDC HEE 32 FC
AAB499
Rated surge voltage
6 kV
AAB530
Diameter of the contact
0.0 mm
AAB754
Contact design
Socket
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.0 mm²
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.50 mm²
AAD246
Overvoltage category
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAS476
Number of power contacts
0
AAS477
Number of control contacts
0
AAT080
Pole number
32
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4.0 mm²
BAC677
Max. line cross section, rigid
4.0 mm²
BAC739
Min. line cross section, flexible
0.50 mm²
BAC740
Min. line cross section, rigid
0.5 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.06500 kg
BAB577
depth
36.200 mm
BAA020
height
84.500 mm
BAF016
width
34.000 mm
AAO663
GTIN
4032248330201
AAO742
Brand
RockStar<sup>®</sup>
AAO057
Product type
HDC HEE 32 FC
AAW338
Manufacturer product designation
Contact insert (industry plug-in connectors)
AAU734
Manufacturer product description
Contact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.