??
CADモデル選択
Weidmueller 1805610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1805610000
MANUTYPEDESC
Manufacturer Type Description
MEW 35/1
DESCSHORT
Short Description
End bracket, metal, grey, Rail: TS 35, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4032248287017
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAB664
material
Metal film
BAB838
Type of locking
screwable
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.065 kg
BAB577
depth
44.5 mm
BAA020
height
56.2 mm
BAF016
width
12.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation