您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/44/01/16/1803870000.prj},{NB=1803870000},{MANUID=1803870000},{AAB785=0.500},{AAB935=0.140},{AAC820=-40},{AAC821=85},{AAF726=4},{AAS467=3},{AAS491=3.500},{AAS492=5},{AAT080=3},{BAH005=60},{AAF040=0.010},{AAD931=85369010},{AAO676=1803870000},{AAO663=4032248259854},{PREVIEW=../../../../_pool_/95/04/18038700009999.png},{MANUTYPEDESC=SAIB-M8-3P},{DESCSHORT=Round plug (field customisable) Female socket, straight, Screw connection, M8, 0.14 mm², 0.5 mm², 3.5 - 5 mm, Number of poles: 3, Shield connection: No},{DESCLONG=Circular connectors for the individual assembly of conductors. Space-saving design.},{GTIN=4032248259854},{MANUNAME=Weidmueller Group},{AAB373=Threaded joint},{AAB378=Female (socket)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1803870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1803870000
MANUTYPEDESC
Manufacturer Type Description
SAIB-M8-3P
DESCSHORT
Description short
圆形插头(可现场定制), 孔式 直, 螺钉联接, M8, 0.14 mm², 0.5 mm², 3.5 - 5 mm, 回路数: 3, 屏蔽连接: 否
DESCLONG
Description long
用于导线个别装配的圆形联接器。节省空间的设计。
GTIN
GTIN-Code
4032248259854
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.500
mm²
AAB935
min. connectable conductor cross-section
0.140
mm²
AAC076
Coding (head 1)
Plug
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
85
°C
AAF726
rated current
4
A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
3
AAS491
External cable diameter, min.
3.500
mm
AAS492
External cable diameter, max.
5
mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
3
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
60
V
AAF040
Mass
0.010
kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF