您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/44/02/02/1787960000.prj},{NB=1787960000},{MANUID=1787960000},{AAF040=0.265},{BAB577=77},{BAA020=82},{BAF016=71},{AAD931=85389099},{AAO676=1787960000},{AAO663=4032248205400},{PREVIEW=../../../../_pool_/37/a2/17879500009999.png},{MANUTYPEDESC=HDC 32A TSBU 1M25G},{DESCSHORT=Housing (industry plug-in connectors) Cable entry from side, Plug housing, Side-locking clamp on lower side, Size: 7, IP65 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4032248205400},{MANUNAME=Weidmueller Group},{AAB224=lateral},{AAB373=Transverse strap},{AAB396=powder-coated},{AAB408=Plug-in housing},{AAB737=No},{AAC108=IP65},{AAC218=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1787960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1787960000
MANUTYPEDESC
Manufacturer Type Description
HDC 32A TSBU 1M25G
DESCSHORT
Description short
外壳(工业插拔式连接器), 侧面进线, 插头外壳, 侧面锁定,普通高度, 产品外形尺寸: 7, IP65 (接插后)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248205400
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C
°C
AAC821
Max. operating temperature
-40 °C ... 125 °C
°C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAG410
UV-resistant
No
AAF040
Mass
0.265
kg
BAB577
depth
77
mm
BAA020
height
82
mm
BAF016
width
71
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF