??
CAD模型選擇
Weidmueller 1783460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1783460000
MANUTYPEDESC
Manufacturer Type Description
SAI-4/6/8-MH LEER
DESCSHORT
Description short
传感器-执行器无源分配器(不带电缆), 安装罩, 自装配规格
DESCLONG
Description long
用于将多个输入信号集中在一个中心插拔式联接器上的分线盒。
GTIN
GTIN-Code
4032248183814
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB735
Screwed cable gland for max. external cable diameter
12 mm
AAB736
Screwed cable gland for min. external cable diameter
6 mm
AAB901
max. current carrying capacity per I/O signal
4 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
BAA020
height
32.500 mm
BAA295
Degree of soiling
3
BAD391
LED display present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
59.200 mm
BAG975
degree of protection
IP68
AAF040
Mass
0.043 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation