您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/92/1776060000.prj},{NB=1776060000},{MANUID=1776060000},{AAF040=0.003},{AAD931=85389099},{AAO676=1776060000},{AAO663=4032248188147},{PREVIEW=../../../../_pool_/31/52/17760600009999.png},{MANUTYPEDESC=ZAP/TW ZDU1.5/3AN},{DESCSHORT=Partition plate (terminal) End and intermediate plate, 63.5 mm x 28.9 mm, dark beige},{DESCLONG=Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.},{GTIN=4032248188147},{MANUNAME=Weidmueller Group},{AAB382=Partition plate (terminal)},{BAB888=Cover},{URL=URL},{KEYWORD=separation plate},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1776060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1776060000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW ZDU1.5/3AN
DESCSHORT
Description short
隔板(端子), 挡板及隔板, 63.5 mm x 28.9 mm, 深褐
DESCLONG
Description long
在相邻的横联连接中用于接线端子电气分离的分隔壁。隔板也用于电路的可辨识视觉分隔,以此避免错误接线。
GTIN
GTIN-Code
4032248188147
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB382
Type of accessory
隔板(端子)
BAB888
Design
Cover
AAF040
Mass
0.003
kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF