??
Selezione modello CAD
Weidmueller 1771370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1771370000
MANUTYPEDESC
Manufacturer Type Description
ZPE 6-2/2AN
DESCSHORT
Description short
Morsetto PE, Molla autobloccante, 6 mm², 800 V, Numero di collegamenti: 2, Numero di piani: 1, Verde/giallo
DESCLONG
Description long
Morsettiera per il collegamento di conduttori di protezione alla base di montaggio (massa). L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività.
GTIN
GTIN-Code
4032248142965
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA351
color
green-yellow
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD570
PEN function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.022 kg
BAB577
depth
49.193 mm
BAA020
height
67.954 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation