??
CAD模型選擇
Weidmueller 1713680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1713680000
MANUTYPEDESC
Manufacturer Type Description
SM 27/8 MC NE SI
DESCSHORT
Description short
设备标记号, 27 mm, 聚酰胺 66, 银色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4008190331092
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
1 mm
BAA020
height
8 mm
BAF016
width
27 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation