??
CAD模型選擇
Weidmueller 1651460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1651460000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HE-SM4.0AU
DESCSHORT
Description short
编码元件(工业插拔式连接器), 插针式, HE, HEE, HQ, MixMate, 4 mm², 2.5 mm, 车削的
DESCLONG
Description long
用于将导线连接至工业联接器的接触元件。
GTIN
GTIN-Code
4008190400132
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
2.500 mm
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
4 mm²
AAC194
Type of packaging
编码元件(工业插拔式连接器)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
7.5 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation