??
CAD model selection
Weidmueller 1641120000
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1641120000
MANUTYPEDESC
Manufacturer Type Description
SLD 3.50V/08/180G 3.2SN OR BX
DESCSHORT
Short Description
PCB connector (board connection) 160 V, 10.5 A, Pitch in mm: 3.50, Number of poles: 8, THT solder connection, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4008190279523
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Pin
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAP798
Application standards
CSA; UR
BAA097
color of housing
orange
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
AAZ317
Rated voltage (III/3)
125 V
AAZ316
Rated voltage (III/2)
2.500 V
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAC207
Material of the contact
Other copper alloys
AAZ315
Rated voltage (II/2)
200 V
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ333
Functional depth
0 mm
AAZ335
Locking system
none
AAZ327
Grid dimensions 1
3.500 mm
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.400 mm
AAZ354
Recommended drill hole diameter pin
1.400 mm
AAZ360
lower limit temperature
-50 °C
AAZ364
Coating PCB contact area
2...3 µm Ni / 5...7 µm Sn glanz
AAF726
rated current
9 A
AAZ361
upper limit temperature
100 °C
AAT080
Pole number
8
AAZ328
Grid dimensions 2
3.500 mm
AAZ332
Pin length
3.200 mm
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAB373
Type of interlock
without
BAG640
Assembly type
Print mounting
BAA675
functional height
0 mm
BAA663
functional width
0 mm
AAH185
assembly height
24.200 mm
AAZ356
Pin dimensions (mm)
Ø 1,2
AAZ359
Direction mating face
Standard
AAZ358
Plug-in direction
90 °
BAC140
Combustibility class
V0
AAF040
Mass
0.0046 kg
BAB577
depth
27.4 mm
BAA020
height
22.0 mm
BAF016
width
15.4 mm
AAD931
customs tariff number (TARIC)
85366930
URL
URL
Preview - Generation